IESNA:LM-63-2002
[TEST]P1642456
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5E-840-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 310W 80CRI 4000K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (80) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.59A 310.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29729.3
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 310.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
5044.6 5423.3 5534.2 5628.9 5645.1 5626.2 5650.5 5737.1 5864.2 6096.8 6405.2 6773.0 7170.6 7554.7 7911.8 
8271.5 8569.1 8807.1 9080.3 9415.7 9786.3 10216.3 10762.7 11368.6 12063.8 12691.3 13343.2 13586.6 12082.7 9188.5 
5142.0 1739.2 1030.6 308.4 0.0 0.0 0.0 
5044.6 5442.2 5555.8 5634.3 5642.4 5626.2 5658.6 5745.2 5885.8 6110.3 6424.1 6794.7 7189.6 7552.0 7911.8 
8252.6 8560.9 8826.0 9083.0 9383.2 9726.8 10159.5 10705.9 11290.2 11993.4 12658.8 13405.4 13767.8 12423.5 9586.1 
5572.1 1882.6 1084.7 365.2 0.0 0.0 0.0 
5044.6 5439.5 5539.6 5623.4 5647.8 5661.3 5726.2 5853.4 6023.8 6259.1 6572.9 6940.7 7319.4 7676.5 8014.6 
8350.0 8674.6 8972.1 9285.9 9610.4 9983.7 10451.7 11014.3 11717.5 12585.8 13394.6 14498.2 15225.8 14538.7 12115.2 
9023.5 4198.0 1563.4 862.9 183.9 0.0 0.0 
5044.6 5447.6 5531.5 5604.5 5650.5 5701.9 5802.0 5967.0 6169.8 6413.3 6721.6 7070.6 7435.7 7771.1 8109.2 
8455.5 8812.5 9191.2 9621.3 10081.1 10624.8 11249.6 11998.9 12945.6 14073.5 15269.1 16645.8 17890.1 17960.4 14706.4 
11073.8 6851.5 3410.9 1265.9 392.2 0.0 0.0 
5044.6 5428.7 5496.3 5553.1 5618.0 5701.9 5826.3 5996.7 6196.9 6426.8 6686.5 6978.6 7314.0 7646.7 8020.0 
8447.3 8920.7 9464.4 10056.7 10711.3 11444.3 12323.4 13362.1 14657.7 16153.5 17579.0 19012.6 20143.2 20611.2 18536.5 
12445.2 8214.7 4322.4 1693.3 443.6 0.0 0.0 
5044.6 5398.9 5463.9 5509.8 5580.2 5683.0 5807.4 5975.1 6169.8 6383.5 6621.5 6902.9 7224.7 7576.4 7982.1 
8450.0 9007.3 9640.2 10335.3 11122.5 11958.3 12948.3 14173.6 15501.7 16935.3 18239.0 19456.2 20489.5 20941.2 19288.5 
13132.2 7598.0 3584.0 1054.9 173.1 0.0 0.0 
5044.6 5393.5 5455.7 5480.1 5555.8 5658.6 5796.6 5953.4 6126.6 6318.6 6532.3 6802.8 7105.7 7468.2 7882.0 
8393.2 8972.1 9664.5 10432.7 11295.6 12309.9 13400.0 14646.9 15983.1 17238.2 18322.9 19312.8 20237.9 20338.0 18257.9 
12753.5 6432.2 2829.3 892.6 173.1 2.7 0.0 
5044.6 5353.0 5412.5 5420.6 5474.7 5585.6 5720.8 5877.7 6021.1 6172.5 6367.3 6597.2 6894.7 7254.5 7711.6 
8312.1 9001.8 9786.3 10746.5 11687.8 12883.3 13978.8 15133.8 16221.2 17140.8 17898.2 18650.2 19026.1 18014.5 14676.7 
9415.7 4676.7 1728.4 987.3 559.9 13.5 0.0 
5044.6 5279.9 5328.6 5320.5 5347.5 5436.8 5566.6 5712.7 5856.1 5999.4 6169.8 6397.0 6691.9 7092.2 7619.6 
8317.5 9172.3 10224.4 11368.6 12650.7 13922.0 15012.1 16026.4 16797.3 17430.3 17895.5 18082.1 17305.8 14427.8 9299.4 
4119.5 1514.7 770.9 400.3 73.0 8.1 0.0 
5044.6 5188.0 5204.2 5196.1 5215.0 5279.9 5393.5 5523.4 5664.0 5812.8 5988.6 6232.0 6567.5 7038.1 7684.6 
8547.4 9602.3 10889.8 12226.1 13529.8 14600.9 15417.8 16021.0 16489.0 16764.8 16770.3 16107.6 13878.7 9193.9 4027.6 
1052.2 400.3 213.7 116.3 48.7 10.8 0.0 
5044.6 5085.2 5025.7 4990.5 4993.2 5047.3 5144.7 5255.6 5361.1 5480.1 5631.6 5826.3 6102.2 6513.4 7062.4 
7817.1 8782.7 9872.8 11068.4 12042.1 12767.0 13199.8 13513.6 13724.6 13651.5 13159.2 11704.0 8912.6 4882.3 1639.2 489.6 
259.7 181.2 151.5 110.9 24.3 0.0 
5044.6 5012.1 4912.1 4825.5 4787.6 4806.6 4860.7 4922.9 4985.1 5060.8 5152.8 5285.3 5477.4 5764.1 6164.4 
6751.4 7468.2 8382.4 9334.5 10064.9 10586.9 10843.9 10960.2 10914.2 10573.4 9837.7 8331.0 5988.6 3010.5 1022.4 348.9 
227.2 186.6 159.6 108.2 29.8 0.0 
5044.6 4917.5 4763.3 4625.3 4536.1 4490.1 4479.3 4482.0 4482.0 4482.0 4484.7 4506.3 4560.4 4655.1 4828.2 
5109.5 5474.7 5921.0 6380.8 6667.5 6710.8 6516.1 6148.2 5604.5 4841.7 3895.0 2753.6 1674.3 792.5 338.1 178.5 119.0 
64.9 40.6 21.6 8.1 0.0 
5044.6 4806.6 4536.1 4271.0 4035.7 3835.5 3657.0 3473.1 3262.1 3026.8 2767.1 2480.4 2158.5 1825.8 1501.2 1190.1 925.1 
730.3 603.2 527.5 470.6 424.7 381.4 343.5 305.7 267.8 229.9 194.8 154.2 116.3 81.1 56.8 37.9 21.6 16.2 10.8 0.0 
5044.6 4701.1 4306.2 3895.0 3494.7 3102.5 2702.2 2296.4 1885.3 1503.9 1176.6 917.0 757.4 678.9 630.2 581.5 543.7 503.1 
465.2 424.7 386.8 351.6 321.9 292.1 262.4 227.2 192.0 165.0 135.2 105.5 75.7 51.4 35.2 24.3 18.9 13.5 0.0 
5044.6 4601.0 4073.6 3521.8 2921.3 2358.7 1820.4 1382.2 1038.7 833.1 757.4 714.1 673.5 635.6 587.0 546.4 508.5 473.4 
440.9 405.7 376.0 343.5 311.1 278.6 246.1 216.4 186.6 159.6 135.2 110.9 81.1 62.2 46.0 32.5 21.6 13.5 0.0 
5044.6 4471.2 3854.5 3145.8 2415.5 1769.0 1236.1 917.0 792.5 752.0 716.8 684.3 649.2 611.3 562.6 527.5 489.6 454.4 
424.7 392.2 362.5 330.0 294.8 259.7 224.5 194.8 165.0 140.7 116.3 100.1 81.1 62.2 46.0 35.2 27.0 18.9 0.0 
5044.6 4409.0 3657.0 2840.1 1982.7 1355.1 935.9 800.6 762.8 727.6 697.9 668.1 632.9 592.4 551.8 513.9 476.1 443.6 
411.1 376.0 338.1 300.2 262.4 224.5 189.3 162.3 135.2 113.6 97.4 83.9 73.0 62.2 51.4 43.3 35.2 27.0 0.0 
5044.6 4333.2 3524.5 2602.1 1720.3 1109.0 835.8 781.7 749.3 719.5 689.7 660.0 627.5 587.0 549.1 508.5 467.9 427.4 389.5 
348.9 305.7 265.1 224.5 183.9 151.5 124.4 102.8 89.3 81.1 75.7 73.0 67.6 62.2 51.4 43.3 32.5 0.0 
5044.6 4268.3 3405.4 2418.2 1533.7 976.5 808.8 773.6 741.1 711.4 681.6 651.9 619.4 578.8 538.3 497.7 454.4 408.4 362.5 
316.5 270.5 227.2 186.6 154.2 124.4 102.8 89.3 81.1 78.4 75.7 75.7 73.0 67.6 59.5 48.7 37.9 0.0 
5044.6 4233.1 3343.2 2342.4 1441.7 922.4 803.3 768.2 738.4 708.7 676.2 643.8 611.3 570.7 530.2 489.6 443.6 392.2 343.5 
294.8 248.8 205.6 167.7 135.2 110.9 94.7 83.9 78.4 75.7 75.7 75.7 73.0 67.6 62.2 54.1 40.6 0.0 
5044.6 4252.1 3356.8 2328.9 1457.9 908.8 803.3 770.9 738.4 706.0 676.2 643.8 608.6 568.0 530.2 486.9 438.2 389.5 338.1 
289.4 243.4 200.2 162.3 132.5 108.2 92.0 81.1 78.4 75.7 75.7 75.7 73.0 67.6 62.2 54.1 40.6 0.0 
